??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC5-69 - Metallic Heads for Clamps
Bill of material
MC5-69
Part Number
MC5-69
Material of Tip
NBR
Hardness of Tip
Shore A70
Material of Bolt
Steel
Surface Treatment of Bolt
Trivalent Chromate
M-l
5-69
L
80 mm
t~1
4 mm
tt~2
7 mm
d~1
11.3 mm
d~2
13.5 mm
Previews
3D
Dimension
2D
Download CAD models