??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MC2K - Mini Contactor for direct control by PLC (2 W)
Bill of material
ABB - 1SAL103590R9902 + MC2K310ATD Mini Contactor 3NO AUX 1NO 24VDC 2W
Product ID
Extended Product Type
Invoice Description
Description
Mini Contactor for direct control by PLC (2 W)
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
24 - 24 V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
20 A
Rated operation current Ie at AC-3, 400 V
12 A
Rated operation power at AC-3, 400 V
5.5 kW
Rated operation current Ie at AC-4, 400 V
9 A
Rated operation power at AC-4, 400 V
4 kW
Rated operation power NEMA
2.2371 kW
Modular version
false
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Сваляне на CAD модели