??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC08-1 - Toggle Clamps - Smooth Stroke Type
Bill of material
MC08-1
Part Number
MC08-1
Type
MC08-1
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Oilless Bushing
MDZB12-20
Stroke
30 mm
Suppress Pressure
1960 N
Open-Close Angle of Handle (deg)
140
Tare
380 g
Previews
3D
Dimension
2D
Download CAD models