??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-9 - Toggle Clamps-Push Pull-
Bill of material
MC07-9
Part Number
MC07-9
Type
MC07-9
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
32 mm
Tightening Pressure
1360 N
Tare
300 g
Open - Close Angle of Handle
180 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models