??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-8 - Toggle Clamps - Push Pull
Bill of material
MC07-8
Part Number
MC07-8
Type
MC07-8
Material of Main Body
1018 Carbon Steel
Material - Mounting Part
65-45-12 S.G. Cast Iron
Main Body -Surface Treatment
Trivalent Chromate
Mounting Part - Surface Treatment
Conversion treatment
Stroke
42 mm
Tightening Pressure
3860 N
Tare
580 g
Open - Close Angle of Handle
180 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models