??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-4 - Toggle Clamps - Push-Pull
Bill of material
MC07-4
Part Number
MC07-4
Type
MC07-4
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
12 mm
Suppress Pressure
1568 N
Handle Opening and Closing Angle
45 deg
Tare
460 g
PPATH
mc07_4/mc07_4_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models