??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-2 - Toggle Clamps - Push-Pull Type
Bill of material
MC07-2
Part No.
MC07-2
Type
MC07-2
Material of Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
10 mm
Suppress Pressure
500 N
Handle Open-Close Angle
66 deg
Tare
100 g
Previews
3D
Dimension
2D
Download CAD models