??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-16 - Toggle Clamps -Push-Pull-
Bill of material
MC07-16
Part Number
MC07-16
Type
MC07-16
Material of Main Body
1018 Carbon Steel
Material of Mounting Part
65-45-12 S.G. Cast Iron
Surface Treatment of Main Body
Trivalent Chromate
Surface Treatment of Mounting Part
Conversion Treatment
Stroke
76 mm
Tightening Pressure
16000 N
Tare
4360 g
Open - Close Angle of Handle
180 deg
Accessory1
Steel Bolt
Accessory2
Pipe
Previews
3D
Dimension
2D
Download CAD models