??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-13 - Toggle Clamp -Push Pull-
Bill of material
MC07-13
Part Number
MC07-13
Type
MC07-13
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
80 mm
Tightening Pressure
3000 N
Tare
1000 g
Handle Opening and Closing Angle
180 deg
Accessories
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models