??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-11 - Toggle Clamp -Push Pull-
Bill of material
MC07-11
Part Number
MC07-11
Type
MC07-11
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
50.8 mm
Tightening Pressure
11360 N
Tare
935 g
Open-close Angle of Arm
180 deg
Accessories
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models