??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-10 - Toggle Clamps Side Push (Flange Base)
Bill of material
MC07-10
Part Number
MC07-10
Type
MC07-10
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
41.3 mm
Tightening Pressure
3640 N
Tare
800 g
Open - Close Angle of Handle
180 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models