??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC07-1 - Toggle Clamps - Push-Pull Type
Bill of material
MC07-1
Part Number
MC07-1
Type
MC07-1
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
13.6 mm
Suppress Pressure
490 N
Handle Opening and Closing Angle
93 deg
Tare
70 g
Previews
3D
Dimension
2D
Download CAD models