??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC05-1 - Toggle Clamps - Two-Pronged
Bill of material
MC05-1
Part Number
MC05-1
Type
MC05-1
Material of Main Body
1018 Steel Equivalent
Surface Treatment
Trivalent Chromate
Suppress Pressure
800~1500 N
Tare
2000 g
Right and Left Travel Distance
40~80 mm
Back and Forth Travel Distance
60 mm
Arm Opening and Closing Angle
140 degree
Handle Opening and Closing Angle
74 degree
Accessories
Bolt with Rubber Material NBR Hardness Shore A70
Previews
3D
Dimension
2D
Download CAD models