??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC04H-2 - Toggle Clamps-Vertical Handle-
Bill of material
MC04H-2
Part Number
MC04H-2
Type
MC04H-2
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
910 N
Tare
170 g
Open - Close Angle of Arm
95 deg
Open - Close Angle of Handle
60 deg
Accessory
Bolt with Rubber
Accessory-Material
NBR
Haredness
Shore A 70
Previews
3D
Dimension
2D
Download CAD models