??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC04-5S - Toggle Clamps-Vertical Handle-
Bill of material
MC04-5S
Part Number
MC04-5S
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
2270 N
Tare
355 g
Open - Close Angle of Arm
100 deg
Open - Close Angle of Handle
56 deg
Accessory
Bolt with Rubber
Accessories-Material
NBR
Hardness
Shore A70
Previews
3D
Dimension
2D
Download CAD models