??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC04-11 - Toggle Clamps-Vertical Handle-
Bill of material
MC04-11
Part Number
MC04-11
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
3500 N
Tare
960 g
Open - Close Angle of Arm
160 deg
Open - Close Angle of Handle
88 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models