??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC04-10 - Toggle Clamps - Vertical Handle
Bill of material
MC04-10
Part Number
MC04-10
Type
MC04-10
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
1500 N
Tare
430 g
Open - Close Angle of Arm
130 deg
Open - Close Angle of Handle
68 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models