??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC03-2, MC03-3 - Toggle Clamps - Horizontal Push-Pull
Bill of material
MC03-2
Part No.
MC03-2
Type Selection
Material of Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Stroke
16 mm
Tightening Pressure
500 N
Open-Close Angle of Handle
180 deg
Mass
65 g
Accessories
Bolt with Rubber
Previews
3D
Dimension
2D
Download CAD models