??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC03-1, MC03-S1 - Toggle Clamps - Push-Pull
Bill of material
MC03-1
Part Number
MC03-1
Type Selection
MC03-1, MC03-S1
Material of Body
Surface Treatment
Trivalent Chromate
Stroke
17 mm
Tightening Force
450 N
Open-Close Angle of Handle
190 deg
Weight
50 g
Accessories
Bolt with Rubber
Previews
3D
Dimension
2D
Download CAD models