??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01L-3 - Toggle Clamps - Bottom Holder/Horizontal Handle Type, Long Handle
Bill of material
MC01L-3
Part Number
MC01L-3
Type
MC01L-3
Material of Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Clamping Pressure
882 N
Tare
140 g
Open-Close Angle of Arm (degree)
85 deg
Open-Close Angle of Handle (degree)
73 deg
Accessory
Bolt with Rubber
Material of Accessory
NBR
Hardness of Accessory
Shore A70
Previews
3D
Dimension
2D
Download CAD models