??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01L-1 - Toggle Clamps - Bottom Holder, Horizontal Handle Type, Standard Handle, Long Handle
Bill of material
MC01L-1
Part No.
MC01L-1
Material of Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Clamping Pressure
264.6 N
Tare
35 g
Open-Close Angle of Arm (degree)
90 deg
Open-Close Angle of Handle (degree)
75 deg
Accessory
Nylon Bolt
Previews
3D
Dimension
2D
Download CAD models