??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01-2B - Toggle Clamps -Horizontal Handle Type
Bill of material
MC01-2B
Part Number
MC01-2B
Type
MC01-2B
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
400 N
Tare
60 g
Open-close Angle of Arm
90 deg
Open-close Angle of Handle
75 deg
Accessories
Bolt with Rubber
Accessories-Material
NBR
Accessories-Hardness
Shore A70
Previews
3D
Dimension
2D
Download CAD models