??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01-13 - Toggle Clamps -Horizontal Handle Type-
Bill of material
MC01-13
Part Number
MC01-13
Type
MC01-13
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
5000 N
Tare
635 g
Open - Close Angle of Arm
66 deg
Open - Close Angle of Handle
83 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models