??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01-12 - Toggle Clamps -Horizontal Handle Type-
Bill of material
MC01-12
Part Number
MC01-12
Type
MC01-12
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
2800 N
Tare
530 g
Open - Close Angle of Arm
86 deg
Open - Close Angle of Handle
75 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models