??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01-11 - Toggle Clamps -Horizontal Handle Type-
Bill of material
MC01-11
Part Number
MC01-11
Material of Main Body
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Tightening Pressure
2500 N
Tare
210 g
Open - Close Angle of Arm
77 deg
Open - Close Angle of Handle
85 deg
Accessory
Steel Bolt
Previews
3D
Dimension
2D
Download CAD models