??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC01-1, MC01-S1 - Toggle Clamps - Bottom Holder, Horizontal Handle Type, Standard Handle
Bill of material
MC01-1
Part No.
MC01-1
Type Selection
MC01-1, MC01-S1
Material of Body
Surface Treatment
Trivalent Chromate
Tightening Pressure
264.6 N
Tare
30 g
Open-Close Angle of Arm (degree)
90 deg
Open-Close Angle of Handle (degree)
75 deg
Accessories
Nylon Bolt
Previews
3D
2D
Download CAD models