??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000427 - Radiator (electric)
Bill of material
MC000427_1(EV000869_100_200, -100, -10_-200, -50, 0_100_25_-10_400_50_100_500_80_0_0_10_0_0_0_0_300_120_50_0_2_0_0_0_0_0_2_0_500_15_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_EV000494)
ETIM class
EC000593
ETIM modeling class
MC000427
ETIM class version
1
ETIM class synonyms
Radiator (electric)
Mounting method
Bracket distance (BA)
mm
Enter value for EF010822
Bracket distance (BA)
mm
cm
inch
ft
Position electrical cabinet (CA1)
200, -100, -10
Position electrical cabinet (CA1)
mm
Enter value for EF016437X
Position electrical cabinet (CA1)
mm
cm
inch
ft
Position electrical cabinet (CA1)
mm
Enter value for EF016437Y
Position electrical cabinet (CA1)
mm
cm
inch
ft
Position electrical cabinet (CA1)
mm
Enter value for EF016437Z
Position electrical cabinet (CA1)
mm
cm
inch
ft
Position electrical connection (CA2)
-200, -50, 0 mm
Position electrical connection (CA2)
mm
Enter value for EF010979X
Position electrical connection (CA2)
mm
cm
inch
ft
Position electrical connection (CA2)
mm
Enter value for EF010979Y
Position electrical connection (CA2)
mm
cm
inch
ft
Position electrical connection (CA2)
mm
Enter value for EF010979Z
Position electrical connection (CA2)
mm
cm
inch
ft
Position electrical connection (CA2)
mm
Enter value for EF010979H
Position electrical connection (CA2)
mm
cm
inch
ft
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
Thickness electrical cabinet (De)
mm
Enter value for EF010750
Thickness electrical cabinet (De)
mm
cm
inch
ft
Directional vector (DV1)
mm
Enter value for EF016511
Directional vector (DV1)
mm
cm
inch
ft
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
Height electrical cabinet (He)
mm
Enter value for EF010840
Height electrical cabinet (He)
mm
cm
inch
ft
Height foot (HV)
mm
Enter value for EF010820
Height foot (HV)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Length electrical cabinet (Le)
mm
Enter value for EF010729
Length electrical cabinet (Le)
mm
cm
inch
ft
Model
Mounting direction
Number of ribs
Material front
Material heating element
Oil-/fluid-filled
With decorative finish
Heating capacity
W
Supply voltage
V
Frequency supply voltage
Hz
Electrical connection
Length connecting cord
m
Position control panel
Suitable for wireless remote control
With remote control
Power control
Air exhaust
Number of switch positions
Colour
Width
mm
Enter value for EF000008
Width
mm
cm
inch
ft
Weight
kg
Degree of protection (IP)
Protection class
With overheating protection
Frost protection circuit
Digital indication
With presence indicator
Suitable for bus connection
With time switch clock
Programmable
Adaptive (self-learning)
Consumption indication
Open window detection
Compatible with Apple HomeKit
Compatible with Google Assistant
Operation by app
Compatible with Amazon Alexa
IFTTT support available
Number of supported pilot wire commands
Previews
3D
Dimension
2D
Download CAD models