??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000381 - Electrical cable
Bill of material
MC000381_1(2_100_0_0_-_0_-_-_0_-_-_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_-_-_-_-_0_-_-_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_0)
ETIM class
EC003248, EC003251
ETIM modeling class
MC000381
ETIM class version
1
ETIM class synonyms
Electric wiring ; Electrical Cable ; Power cable ;
Outer diameter approx. (D)
mm
Inserisci valore per EF003921
Outer diameter approx. (D)
mm
cm
inch
ft
Length (L)
mm
Inserisci valore per EF001438
Length (L)
mm
cm
inch
ft
Conductor material
Conductor surface
Nominal cross section conductor
mm2
AWG size
Nominal cross section conductor (AWG)
kcmil
Diameter conductor
mm
Conductor category
Conductor resistance at 20 °C
Ohm/km
Number of cores
Twisted cores
Material core insulation
Specification core insulation
Core identification according to HD 308 S2
Identification/coding colour core
Core identification
Core colour
With protective conductor
Max. conductor temperature
°C
Screen
Drain wire
Lead sheath
Protective barrier
Armouring/reinforcement
Material reinforcement
Radial water blocking cable
Number of pilot/reduced conductors
Nominal cross section pilot/reduced conductors
mm2
Nominal cross section pilot/reduced conductors (AWG)
With rodent protection
Material outer sheath
Specification material outer sheath
Colour outer sheath
Cable geometry
Reaction-to-fire according to EN 13501-6: Class
Reaction-to-fire according to EN 13501-6: Smoke production
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
Reaction-to-fire according to EN 13501-6: Acidity
Halogen free according to EN 60754-1/2
Flame retardant
Low smoke (according to EN 61034-2)
Low temperature resistant according to EN 60811-504+505+506
Oil resistant according to IEC 60811-404
Cable width approx.
mm
Cable height approx.
mm
Insulation integrity
Permitted cable outer temperature during assembling/handling
°C
Permitted cable outer temperature after assembling without vibration
°C
Nominal voltage U0
V
Min. permitted bending radius, stationary application/permanent installation
mm
Suitable for underground installation
Nominal voltage U
V
Nominal equivalent cross section of reinforcement
mm2
Circuit integrity
Shape of conductor
Suitable as installation cable
Certified for shipboard application
Certified as airport lighting cable
Max. tensile strength during installation
kN
Weight
kg/km
Circuit integrity according to BS 6387 CWZ
Circuit integrity according to EN 50200
Circuit integrity according to EN 50200 annex E
Circuit integrity according to BS 8434-2
Circuit integrity according to BS 8491
Circuit integrity according to IEC 60331-3
Circuit integrity according to IEC 60331-21
Flame retardant according to EN 60332-1-2
Flame retardant according to EN 60332-3-21 (Cat A F/R)
Flame retardant according to EN 60332-3-22 (Cat A)
Flame retardant according to EN 60332-3-23 (Cat B)
Flame retardant according to EN 60332-3-24 (Cat C)
Flame retardant according to EN 60332-3-25 (Cat D)
Halogen free according to EN 60754-1
Halogen free according to EN 60754-2
Halogen free according to EN 60754-3
Laminated sheath
Fibre optic elements
Inner semi-conducting layer
Outer semi-conducting layer
Concentric conductor
Nominal cross section concentric conductor
mm2
Conductive coating
Longitudinal water blocking conductors
Longitudinal water blocking screen
Halogen free according to IEC 60754-2
Low smoke according to IEC 61034-2
Insulation integrity according to IEC 60331
Oil resistant (according to IEC 60811-404)
Suitable as medium-voltage cable
Suitable as high-voltage cable
Previews
3D
Размер
2D
Сваляне на CAD модели