??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000350 - Equipotential bonding bar (without covering cap)
Bill of material
MC000350_1(EV007598_15_75_15_0_0_0_-_-_-_-_-_-_-_-_-_0_0_0_0)
ETIM class
EC001470
ETIM modeling class
MC000350
ETIM class version
1
ETIM class synonyms
Equipotential bonding bar ; Equipotential bonding bar (without covering cap) ;
Model
Number of connections round conductor total
10
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Construction type
Insulator
Explosion-tested version
Number of connections round conductor 8 mm
Number of connections round conductor 10 mm
Number of connections round conductor 8-10 mm
Number of connections flat conductor 30 mm
Number of connections flat conductor 40 mm
Number of connections conductor to 6 mm² fixed
Number of connections conductor to 16 mm² fixed
Number of connections conductor to 25 mm² fixed
Number of connections conductor to 95 mm² fixed
Material of contact rail
Surface of the contact rail
Material of clamp
Surface of the clamp
Previews
3D
Boyut
2D
CAD modeli indir