??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000340 - Surveillance camera (dome type, with wall bracket)
Bill of material
MC000340_2(15_160_10_100_100_100_5_50_50_100_0_0_0_0_0_0_-_-_0_0_0_-_-_0_0_-_-_-_-_-_0_0_0_0_-_-_-_-_0_-_-_-_0_0_0_0)
ETIM class
EC001511
ETIM modeling class
MC000340
ETIM class version
2
ETIM class synonyms
Camera for monitoring system ; Security camera ; Surveillance camera (dome type, with wall bracket) ; Surveillance camera (wall mounting, dome type) ;
Mounting method
Wall
Diameter (D4)
mm
Enter value for EF000551
Diameter (D4)
mm
cm
inch
ft
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
Height mounting plate (H4)
mm
Enter value for EF026087
Height mounting plate (H4)
mm
cm
inch
ft
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
Depth, mounting plate (L2)
mm
Enter value for EF021744
Depth, mounting plate (L2)
mm
cm
inch
ft
Radius 1 (R1)
mm
Enter value for EF011017
Radius 1 (R1)
mm
cm
inch
ft
Radius 2 (R2)
mm
Enter value for EF011018
Radius 2 (R2)
mm
cm
inch
ft
Width mounting plate (W1)
mm
Enter value for EF021742
Width mounting plate (W1)
mm
cm
inch
ft
Model
Scope of application
Transmission
Power over Ethernet (PoE)
Picture system
Property picture system
Colour depth
Bit
Focal size
mm
Colour
Wireless
Type of interface
Number of pixels (Megapixel)
Memory capacity
GB
With lens
With IR lamp
Max. infrared reach
m
Number of digital inputs
Number of digital outputs
Number of audio inputs
Number of audio outputs
Vandal proof
Impact strength
With video motion detector
Degree of protection (IP)
Horizontal field of view
°
Vertical field of view
°
Power consumption
W
Supply voltage
V
Voltage type
Height
mm
Width
mm
Depth
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Previews
3D
Dimension
2D
Download CAD models