??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000337 - Longitudinal joint for cable ladder/wire mesh tray
Bill of material
MC000337_2(1_1_100_300_1_100_0_0_0_0_-_-_-_0_0_0_0_0_0_-)
ETIM class
EC002413
ETIM modeling class
MC000337
ETIM class version
2
ETIM class synonyms
Connector for cable ladder ; Connector for cable support system ; Longitudinal joint for cable ladder ; Longitudinal joint for cable ladder/wire mesh tray ; Longitudinal joint for wire mesh tray ;
Model
Longitudinal joint
Suitable for cable ladder
Suitable for wire mesh tray
Height (H)
mm
Введите значение для EF000040
Height (H)
mm
cm
inch
ft
Length (L)
mm
Введите значение для EF001438
Length (L)
mm
cm
inch
ft
Material thickness (s)
mm
Введите значение для EF000386
Material thickness (s)
mm
cm
inch
ft
Width (W)
mm
Введите значение для EF000008
Width (W)
mm
cm
inch
ft
Hinged joint horizontal
Hinged joint vertical
Type of connection
Suitable for cable tray
Suitable for cable management system width
mm
Suitable for cable management system height
mm
Suitable for mesh cable tray filament
mm
Suitable for circuit integrity
Material
Stainless steel, pickled
Material quality
Surface protection
Colour
RAL-number
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей