??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000306 - Sensor (in rectangular housing)
Bill of material
MC000306_2(15_25_50_15_25_25_50_25_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_-_-_-_-_-_-_-_-_-_0_0_-_-_-_0_0_0_0_0_0_-_-_0_0_0_0_-_-_-_0_0_0_0_0_-_-_-_-_0_-_-_0_-_0_0_0_-_-_0_0_0_-_0_-_0_0_0_-_0_0_-_-_-_0_0_-_-_0_-_-_0_0_-)
ETIM class
EC004240, EC010057, EC010189, EC011171, EC011174, EC011175
ETIM modeling class
MC000306
ETIM class version
2
ETIM class synonyms
Duct dew point sensor ; Frost protection thermostat (air) ; Outdoor sensor relative humidity ; Outdoor sensor relative humidity/ temperature ; Outdoor sensor relative humidity/temperature active ; Outdoor temperature sensor ; Outdoor thermostat ; Radiographic zone controller ; Room hygrostat ; Sensor (in rectangular housing) ; Water detection switching ;
Diameter 1 (D1)
mm
Wert eingeben für EF010945
Diameter 1 (D1)
mm
cm
inch
ft
Height (H)
mm
Wert eingeben für EF000040
Height (H)
mm
cm
inch
ft
Length (L)
mm
Wert eingeben für EF001438
Length (L)
mm
cm
inch
ft
Length 1 (L1)
mm
Wert eingeben für EF021554
Length 1 (L1)
mm
cm
inch
ft
Display length (Ld)
mm
Wert eingeben für EF011541
Display length (Ld)
mm
cm
inch
ft
Display width (Wd)
mm
Wert eingeben für EF011024
Display width (Wd)
mm
cm
inch
ft
Width 1 (W1)
mm
Wert eingeben für EF023087
Width 1 (W1)
mm
cm
inch
ft
Width 2 (W2)
mm
Wert eingeben für EF023088
Width 2 (W2)
mm
cm
inch
ft
Scope of application
With mounting material
Suitable for wall mounting
Suitable for ceiling mounting
Suitable for duct mounting
Suitable for tube mounting
Suitable for air
Suitable for liquids
Suitable for gases
With housing
Cover attachment
Sensor element inside housing
Sensor element outside housing
Fixed cable to sensor
Cable length
m
Sensor length
mm
Insert length
mm
Diameter sensor element
mm
Material element
Technology
Active temperature measurement
Passive temperature measurement
Average temperature measuring
Number of measuring points
Measurement of CO2
Measurement of VOC
Measurement of relative air humidity
Measurement of absolute air humidity
Enthalpy measurement
Measurement of dewpoint
Particulate matter measurement (PM)
CO2 measuring range
ppm
VOC measuring range
ppm
Temperature measuring range
°C
Measuring range relative air humidity
%
Measuring range absolute air humidity
g/m?
Enthalpy measuring range
kJ/kg
Dewpoint measuring range
%
Particulate matter measuring range (PM)
µg/m2
Number of measuring ranges
Offset setting possible
Trend representation
Error registration possible
Sensor type
Tolerance
%
Potentiometer with adjustment knob
Supporting protocol for BACnet
Supporting protocol for Modbus
Supporting protocol for MP (multi point)
Supporting protocol for KNX
LoRa technology
NFC (Near Field Communication)
Bluetooth
Wi-Fi-compatible
Standby push button
Wireless
With display
Type of display
Type of power supply
Type of electric connection
Rated supply voltage at AC
V
Rated supply voltage at DC
V
With reverse polarity protection
Number of output signals
Number of output ranges 0 V ... 5 V
Number of output ranges 0 V ... 10 V
Number of output ranges 2 V ... 10 V
Number of output ranges 0 mA ... 20 mA
Number of output ranges 4 mA ... 20 mA
Scope of application, flow speed medium
m/s
Max. ambient humidity (non-condensing)
%
Ambient temperature
°C
Explosion-proof
Degree of protection (IP)
Housing height
mm
Housing width
mm
Housing depth
mm
Colour housing
UV resistant
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Supply voltage
V
Output voltage
V
Networkable via radiografic (standard)
Networkable via radio (optional)
Connection for external antenna
Smart control
Number of channels/zone
Max. power per channel
VA
Reception frequency
MHz
Suitable for heating
Suitable for cooling
With time switch clock
With extra contact
Contact type
Max. contact voltage
V
Max. contact load
A
Width
mm
Depth
mm
Signal output
Number of contacts
Time delay
s
Electrical connection
Number of detectors
With wire break detection
Communication medium wireless
DIN-rail mounting reinforcer
Detector height
mm
Detector diameter
mm
Material housing
Connection
Connection size
Number of connectable valves
Type approval according to BBR/EKS
Measuring range
°C
External sensor
Temperature readable
Adjustable differential
Differential value
K
Sensor/feeler type
Adjustable differential gap
Differential range/switch hysteresis
K
Length of capillary
m
Max. medium temperature (continuous)
°C
Compensated for outside temperature
Contact lock
Measuring range lower value (RH)
%
Measuring range upper value (RH)
%
Readable
Number of switch steps
Differential between switch steps (RH)
%
Degree of protection (NEMA)
Colour
RAL-number
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen