??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000248 - Built-in installation box double
Bill of material
MC000248_2(0_70_EV006965_50_30_10_5_140_10_10_10_10_10_10_2_60_10_0_0_0_0_0_-_-_-_-_-_0_0_0_0_0_0_-_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0)
ETIM class
EC002601
ETIM modeling class
MC000248
ETIM class version
2
ETIM class synonyms
Built-in installation box double ;
Shape
Round
Model
Double
Inlet from the rear
Number of inlets
6
Diameter (D1)
mm
Enter value for EF000551
Diameter (D1)
mm
cm
inch
ft
For tube diameter (D2)
Depth (D3)
mm
Enter value for EF000049
Depth (D3)
mm
cm
inch
ft
Depth conduit inlet (D4)
mm
Enter value for EF011122
Depth conduit inlet (D4)
mm
cm
inch
ft
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
Length 6 (L6)
mm
Enter value for EF010962
Length 6 (L6)
mm
cm
inch
ft
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
Mounting method
Construction type
Provided with revolving ring
Connectable
Equipped with
Width
mm
Depth
mm
Inner depth
mm
Suitable for wall/board thickness
mm
For number of electric fittings
Mounting switching equipment
With screws
Housing feed-through by break-out opening
Housing feed-through by seal membrane
Housing feed-through by nozzle
Housing feed-through by step membrane
Suitable for cable diameter
mm
Pipe locking
Pipe locking optional
Number of included spouts
Material
Halogen free
Surface protection
Colour
Degree of protection (IP)
Degree of protection (NEMA)
Cover model
Transparent cover
Cover attachment
Sealable
Circuit integrity
With screening
Air tight
Max. conductor cross section
mm2
Number of poles of the clamp
Clamp position fixed
Luminaire hook mounting
Nozzle
With nail lugs
Special application
Previews
3D
Dimension
2D
Download CAD models