??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000221 - Chip card reader for bus system
Bill of material
MC000221_1(120_120_9_20_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0)
ETIM class
EC000782
ETIM modeling class
MC000221
ETIM class version
1
ETIM class synonyms
Access control unit for bus system ; Chip card reader for bus system ;
Model
Chipcard
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
Surface height 1 (SH1)
mm
Enter value for EF011054
Surface height 1 (SH1)
mm
cm
inch
ft
Bus system KNX
Bus system KNX radio
Bus system radio frequent
Bus system LON
Bus system Powernet
Other bus systems
Mounting method
Material
Material quality
Surface protection
Surface finishing
Colour
RAL-number (similar)
Transparent
Degree of protection (IP)
With bus connection
Previews
3D
Dimension
2D
Download CAD models