??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000216 - Loudspeaker (round)
Bill of material
MC000216_1(100_80_75_10_50_0_0_0_0_0_0_0_0_0_-_-_-_-_0_-_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-)
ETIM class
EC000652
ETIM modeling class
MC000216
ETIM class version
1
ETIM class synonyms
Loudspeaker (round) ;
Model
Ceiling-/wall loudspeaker
Diameter 1 (D1)
mm
Inserisci valore per EF010945
Diameter 1 (D1)
mm
cm
inch
ft
Diameter 2 (D2)
mm
Inserisci valore per EF010946
Diameter 2 (D2)
mm
cm
inch
ft
Diameter 3 (D3)
mm
Inserisci valore per EF010949
Diameter 3 (D3)
mm
cm
inch
ft
Height 1 (H1)
mm
Inserisci valore per EF010005
Height 1 (H1)
mm
cm
inch
ft
Height 2 (H2)
mm
Inserisci valore per EF010006
Height 2 (H2)
mm
cm
inch
ft
Colour
Stand loudspeaker
Suitable for ceiling mounting
Suitable for built-in mounting
Suitable for wall mounting
Portable
Horn speaker
Sound bar
Sound projector
Frequency
Hz
Impedance
Ohm
Music capacity
W
Nominal capacity
W
Active system
Number of drivers
Bass reflex system
Loudness control
Bluetooth
Ethernet
Mobile High-Definition Link (MHL)
USB connection
Wi-Fi
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Degree of protection (IP)
Width
mm
Height
mm
Depth
mm
Diameter
mm
Anteprime
3D
Dimensione
2D
Download modelli CAD