??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000213 - Movement sensor insert (wall, built-in, rectangular sensor)
Bill of material
MC000213_2(60_135_12_50_135_30_150_150_135_0_0_0_0_0_0_0_0_0_0_-_-_0_0_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_0_-_-_-_-_-_0_0_-_-_-_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-)
ETIM class
EC000133, EC001035, EC001582
ETIM modeling class
MC000213
ETIM class version
2
ETIM class synonyms
Movement sensor insert (wall, built-in, rectangular sensor) ;
Mounting method
Flush mounted (plaster)
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
Distance eccentricity (EZ)
mm
Enter value for EF010762
Distance eccentricity (EZ)
mm
cm
inch
ft
Eye height (Hy)
mm
Enter value for EF011019
Eye height (Hy)
mm
cm
inch
ft
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
Eye width (Wy)
mm
Enter value for EF011020
Eye width (Wy)
mm
cm
inch
ft
Model
Sensor type
With DALI interface
Constant light control
HVAC-control
Forced switch on
Forced switch off
Animal zone
Creep-under protection
Networkable
Scan angle
°
Optimum mounting height
m
Staircase monitoring
Bridging switch
Max. transmission range sideways
m
Max. presence range
m2
Max. transmission range frontally
m
Diameter detection range on floor
m
Suitable for wireless transmission
Remote operation
With remote control
Response value sensitivity adjustable
Response value luminosity adjustable
With signal unit
Teach-function for response value luminosity
Suitable for ceiling mounting
Suitable for wall mounting
Dim function with dimmer basic element
Connection type
Material
Material quality
Halogen free
Surface protection
Surface finishing
Anti-bacterial treatment
Colour
RAL-number (similar)
Transparent
Degree of protection (IP)
Impact strength
Voltage type
Frequency
Hz
Nominal voltage
V
Min. switch-on time
s
Max. duty cycle
min
Switch-off delay
s
Switching-on delay
s
Detection angle horizontal
°
Pivoting range sensor, horizontal
°
Pivoting range sensor, vertical
°
Response value luminosity
lx
Max. switching power
W
Max. switching power LED
W
Suitable for C-load
Temperature
°C
Number of switching zones
Max. starting current
A
Min. starting current
A
Control current
mA
Substation input
With alarm function
Width
mm
Height
mm
Depth
mm
Built-in width
mm
Built-in length
mm
Built-in diameter
mm
Min. depth of built-in installation box
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Suitable for degree of protection (IP)
Suitable for fluorescent tube/energy-saving lamp
Suitable for 230 V incandescent lamp/halogen lamp
Suitable for wire wound low voltage transformer
Suitable for electronic low voltage transformer
Suitable for staircase time switch
Only suitable as substation
Input for substation
With N-busbar
Nominal voltage
V
Max. number of system sensors
Bus system KNX
Bus system KNX radio
Bus system radio frequent
Bus system LON
Bus system Powernet
Other bus systems
Radio frequent bidirectional
With bus connection
Operation mode switch
Switch-off delay self-learning
DALI-2 certified
Detection angle vertical
°
Number of digital inputs
Number of channels
Switching power
W
Previews
3D
Dimension
2D
Download CAD models