??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000210 - Ceiling-/wall luminaire (rounded, built-up)
Bill of material
MC000210_2(1_1_1_100_50_500_480_180_40_20_200_0_0_0_0_-_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_-_-_-_0_0_0_0_0_0_-_-_-_-_0_-_-_0_-_0_-_-_0_-_-_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_-_0_0_0_0_0_0_0_0_-_-_0_-_-_-_-_-_-_0_-_-_0_0_0_0_0_0_0_0)
ETIM class
EC001952, EC002892
ETIM modeling class
MC000210
ETIM class version
2
ETIM class synonyms
Ceiling-/wall luminaire (rounded, built-up) ;
Suitable for wall mounting
Suitable for ceiling mounting
Suitable for surface mounting
Height/depth (H)
mm
Enter value for EF001456
Height/depth (H)
mm
cm
inch
ft
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Length optics (OL)
mm
Enter value for EF010914
Length optics (OL)
mm
cm
inch
ft
Width optics (OW)
mm
Enter value for EF010915
Width optics (OW)
mm
cm
inch
ft
Radius 1 (R1)
mm
Enter value for EF011017
Radius 1 (R1)
mm
cm
inch
ft
Radius 2 (R2)
mm
Enter value for EF011018
Radius 2 (R2)
mm
cm
inch
ft
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Mounting method
Adjustable
Lamp type
With light source
Suitable for number of lamps
Lamp holder
Material housing
Material cover
Voltage type
Nominal voltage
V
LED nominal current at constant current
mA
Type of control gear
With control gear
Exchangeable control gear
Light distributor
Beam angle
Energy efficiency class of the built-in lamp
Energy efficiency class of the provided exchangeable built-in lamp
Highest energy efficiency class of the exchangeable lamp
Lowest energy efficiency class of the exchangeable lamp
Rated life time L70/B50 at 25 °C
h
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
Degree of protection (IP)
Degree of protection (NEMA)
Impact strength
Protection class
For Ex-zone gas
For Ex-Zone dust
Rated ambient temperature according to IEC62722-2-1
°C
Suitable for lamp power
W
Max. system power
W
Rated luminous flux according to IEC 62722-2-1
lm
Colour of light
Colour temperature
K
Power factor
Constant light output (CLO)
Outer diameter
mm
Type of wiring
Number of poles
Conductor cross section
mm2
Connection type
Max. number of luminaires per miniature circuit breaker B16
Max. number of luminaires per miniature circuit breaker C16
Suitable for built-in mounting
Suitable for light line configuration
Suitable for workplace according to EN 12464-1
Surface protection housing
Colour housing
Type of grid
Nominal current
mA
Dimming 0-10 V
Dimming 1-10 V
Dimming DALI-2
Dimming DALI
Dimming DMX
Dimming DSI
Dimming potentiometer (integrated)
Dimming GPRS
Dimming LineSwitch
Dimming manufacturer's proprietary system
Dimming mains voltage modulation
Dimming phase cut-off
Dimming phase cut-on
Dimming programmable
Dimming RF
Dimming Sine Wave Reduction
Dimming Touch and Dim
Dimming Zigbee
Dimming with push-button
Dimming depending on control gear
No dim function
Light sharing
Colour consistency (McAdam ellipse)
Light outlet
Energy Efficiency Index (EEI)
Rated life time L80/B10 at 25 °C
h
Rated life time L90/B10 at 25 °C
h
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq)
%
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 75,000 h at 25 °C ambient (tq)
%
Luminaire with limited surface temperature, sign "D"
Suitable for emergency lighting
Emergency power supply integrated
With movement sensor
With light sensor
Covering of the luminaire with thermally insulating material possible
With air slots
Filament test according to IEC 60695-2-11
Luminaire efficacy
lm/W
Flickering value Pst LM
Colour rendering index CRI
Stroboscope effect value SVM
Built-in length
mm
Built-in width
mm
Built-in height/depth
mm
Built-in diameter
mm
Total harmonic distortion
Photobiological safety according to EN 62471
Unified Glare Ratio (UGR)
Luminous intensity
cd
Colour temperature adjustable
Luminous flux adjustable
Beam angle adjustable
Operation by Bluetooth
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Previews
3D
Wymiar
2D
Pobierz modele CAD