??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000206 - Ceiling luminaire (rectangular,built-in)
Bill of material
MC000206_2(100_150_25_500_450_25_100_400_400_500_450_25_150_0_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_0_0_0_0_0_-_0_0_0_0_0_0_0_-_-_-_-_0_-_-_0_-_-_0_-_-_-_-_0_-_-_0_-_0_-_-_0_0_0_0_0_0_0_0)
ETIM class
EC002892
ETIM modeling class
MC000206
ETIM class version
2
ETIM class synonyms
Ceiling luminaire (built-in) ; Ceiling luminaire (rectangular,built-in) ;
Height 1 (H1)
mm
값 입력 EF010005
Height 1 (H1)
mm
cm
inch
ft
Height 2 (H2)
mm
값 입력 EF010006
Height 2 (H2)
mm
cm
inch
ft
Height flange (Hf)
mm
값 입력 EF010695
Height flange (Hf)
mm
cm
inch
ft
Length (L)
mm
값 입력 EF001438
Length (L)
mm
cm
inch
ft
Built-in length (L1)
mm
값 입력 EF004265
Built-in length (L1)
mm
cm
inch
ft
Length 1 (L2)
mm
값 입력 EF021554
Length 1 (L2)
mm
cm
inch
ft
Length 2 (L3)
mm
값 입력 EF021555
Length 2 (L3)
mm
cm
inch
ft
Length optics (OL)
mm
값 입력 EF010914
Length optics (OL)
mm
cm
inch
ft
Width optics (OW)
mm
값 입력 EF010915
Width optics (OW)
mm
cm
inch
ft
Width (W)
mm
값 입력 EF000008
Width (W)
mm
cm
inch
ft
Built-in width (W1)
mm
값 입력 EF000846
Built-in width (W1)
mm
cm
inch
ft
Width 1 (W2)
mm
값 입력 EF023087
Width 1 (W2)
mm
cm
inch
ft
Width 2 (W3)
mm
값 입력 EF023088
Width 2 (W3)
mm
cm
inch
ft
Suitable for built-in mounting
Suitable for surface mounting
Suitable for light line configuration
Suitable for workplace according to EN 12464-1
Lamp type
With light source
Suitable for number of lamps
Lamp holder
Material housing
Surface protection housing
Colour housing
Material cover
Type of grid
Voltage type
Nominal voltage
V
Nominal current
mA
Type of control gear
With control gear
Exchangeable control gear
Dimming 0-10 V
Dimming 1-10 V
Dimming DALI-2
Dimming DALI
Dimming DMX
Dimming DSI
Dimming potentiometer (integrated)
Dimming GPRS
Dimming LineSwitch
Dimming manufacturer's proprietary system
Dimming mains voltage modulation
Dimming phase cut-off
Dimming phase cut-on
Dimming programmable
Dimming RF
Dimming Sine Wave Reduction
Dimming Touch and Dim
Dimming Zigbee
Dimming with push-button
Dimming depending on control gear
No dim function
Light distributor
Light sharing
Beam angle
Colour consistency (McAdam ellipse)
Light outlet
Energy efficiency class of the built-in lamp
Energy efficiency class of the provided exchangeable built-in lamp
Highest energy efficiency class of the exchangeable lamp
Lowest energy efficiency class of the exchangeable lamp
Energy Efficiency Index (EEI)
Rated life time L70/B50 at 25 °C
h
Rated life time L80/B10 at 25 °C
h
Rated life time L90/B10 at 25 °C
h
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq)
%
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
Lumen maintenance at median useful life of 75,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 75,000 h at 25 °C ambient (tq)
%
Max. number of luminaires per miniature circuit breaker B16
Max. number of luminaires per miniature circuit breaker C16
Degree of protection (IP)
Degree of protection (NEMA)
Impact strength
Protection class
Luminaire with limited surface temperature, sign "D"
Rated ambient temperature according to IEC62722-2-1
°C
Suitable for emergency lighting
Emergency power supply integrated
With movement sensor
With light sensor
Covering of the luminaire with thermally insulating material possible
With air slots
Filament test according to IEC 60695-2-11
Suitable for lamp power
W
Max. system power
W
Luminaire efficacy
lm/W
Rated luminous flux according to IEC 62722-2-1
lm
Colour of light
Colour temperature
K
Flickering value Pst LM
Colour rendering index CRI
Power factor
Stroboscope effect value SVM
Constant light output (CLO)
Height/depth
mm
Outer diameter
mm
Built-in height/depth
mm
Built-in diameter
mm
Type of wiring
Number of poles
Conductor cross section
mm2
Connection type
Total harmonic distortion
Photobiological safety according to EN 62471
Unified Glare Ratio (UGR)
Luminous intensity
cd
Colour temperature adjustable
Luminous flux adjustable
Beam angle adjustable
Operation by Bluetooth
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
미리보기
3D
치수도
2D
CAD모델 다운로드