??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000161 - Emergency luminaire (ceiling mounting)
Bill of material
MC000161_1(EV009688_50_15_2_15_300_280_200_10_100_90_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_-_0_-_0_0_0_0_-_-_0_0_0_-_0_-_0_0_-_-_0_-_-_-_-_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_-_0_-_-_0)
ETIM class
EC000479, EC001957
ETIM modeling class
MC000161
ETIM class version
1
ETIM class synonyms
Emergency luminaire (ceiling mounting) ;
Mounting method
Height/depth (H)
mm
Enter value for EF001456
Height/depth (H)
mm
cm
inch
ft
Built-in depth (H1)
mm
Enter value for EF000218
Built-in depth (H1)
mm
cm
inch
ft
Height flange (Hf)
mm
Enter value for EF010695
Height flange (Hf)
mm
cm
inch
ft
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Built-in length (L1)
mm
Enter value for EF004265
Built-in length (L1)
mm
cm
inch
ft
Length optics (OL)
mm
Enter value for EF010914
Length optics (OL)
mm
cm
inch
ft
Width optics (OW)
mm
Enter value for EF010915
Width optics (OW)
mm
cm
inch
ft
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
Model
Meaning pictogram
Direction
Double-sided
Material thickness
mm
Recognition distance
m
Function
Suitable for labelling type
Type of indicator
With pictogram
Monitoring equipment
Wiring system
With remote switch connection
With remote control
Power supply system
Battery quality
Lamp type
With light source
Suitable for number of lamps
Lamp holder
Number of lighting heads
Material housing
Colour housing
Material cover
Voltage type
Nominal voltage
V
LED nominal current at constant current
mA
Type of control gear
Exchangeable control gear
Light distributor
Max. number of luminaires per miniature circuit breaker B16
Energy efficiency class of the built-in lamp
Max. number of luminaires per miniature circuit breaker C16
Energy efficiency class of the provided exchangeable built-in lamp
Highest energy efficiency class of the exchangeable lamp
Rated life time L70/B50 at 25 °C
h
Rated life time L80/B10 at 25 °C
h
Lowest energy efficiency class of the exchangeable lamp
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
Lumen maintenance at median useful life of 100,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
%
Constant light output (CLO)
Degree of protection (IP)
Degree of protection (NEMA)
Impact strength
Protection class
Luminaire with limited surface temperature, sign "D"
Rated ambient temperature according to IEC62722-2-1
°C
Max. system power
W
Rated luminous flux according to IEC 62722-2-1
lm
Luminous flux in standby mode
lm
Colour temperature
K
Power factor
Nominal operation time
h
Flickering value Pst LM
Stroboscope effect value SVM
Outer diameter
mm
Built-in width
mm
Built-in height/depth
mm
Built-in diameter
mm
Type of wiring
Number of poles
Conductor cross section
mm2
Connection type
Previews
3D
Dimension
2D
Download CAD models