??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000159 - Spot luminaire/floodlight (model 1)
Bill of material
MC000159_1(90_90_90_90_30_120_100_40_200_100_40_180_200_100_80_100_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_0_0_0_0_0_-_-_-_0_-_0_-_-_-_-_-_0_0_0_-_-_-_-_-_-_-_-_-_0_-_-_-_0_0_-_-_0_0_-_0_0_0_0_0_-_0_0_0)
ETIM class
EC001744
ETIM modeling class
MC000159
ETIM class version
1
ETIM class synonyms
Spot luminaire/floodlight (model 1) ;
Angle spot luminaire (a1)
Arm angle (a2)
Angle of tilt spot luminaire (a3)
Angle of tilt arm (a4)
Diameter arm (Dc)
mm
Enter value for EF011016
Diameter arm (Dc)
mm
cm
inch
ft
Diameter spot luminaire (Ds)
mm
Enter value for EF010932
Diameter spot luminaire (Ds)
mm
cm
inch
ft
Arm length (Hc)
mm
Enter value for EF010960
Arm length (Hc)
mm
cm
inch
ft
Busbar height (Hr)
mm
Enter value for EF002639
Busbar height (Hr)
mm
cm
inch
ft
Height spot luminaire (Hs)
mm
Enter value for EF010934
Height spot luminaire (Hs)
mm
cm
inch
ft
Height ballast (Hv)
mm
Enter value for EF010916
Height ballast (Hv)
mm
cm
inch
ft
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
Rail length (Lr)
mm
Enter value for EF010935
Rail length (Lr)
mm
cm
inch
ft
Length ballast (Lv)
mm
Enter value for EF010936
Length ballast (Lv)
mm
cm
inch
ft
Diameter optics (OD)
mm
Enter value for EF002764
Diameter optics (OD)
mm
cm
inch
ft
Rail width (Wr)
mm
Enter value for EF003704
Rail width (Wr)
mm
cm
inch
ft
Width ballast (Wv)
mm
Enter value for EF010918
Width ballast (Wv)
mm
cm
inch
ft
Suitable for surface mounting
Suitable for built-in mounting
Suitable for wall mounting
Suitable for suspended mounting
Suitable for ceiling mounting
Suitable for traverse mounting
Suitable for pedestal/floor mounting
Suitable for light-track mounting
Suitable for clamp-mounting
Suitable for low voltage cable system
Adjustability
With movement sensor
With light sensor
Lamp type
With light source
Suitable for number of lamps
-
Lamp holder
Material housing
Surface protection
Colour housing
Material cover
Surface brushed
Voltage type
Nominal voltage
- V
LED nominal current at constant current
- mA
Type of control gear
With control gear
Exchangeable control gear
Dimming depending on control gear
Dimming 0-10 V
Dimming 1-10 V
Dimming DALI-2
Dimming DALI
Dimming DMX
Dimming DSI
Dimming potentiometer (integrated)
Dimming GPRS
Dimming LineSwitch
Dimming manufacturer's proprietary system
Dimming mains voltage modulation
Dimming phase cut-off
Dimming phase cut-on
Dimming programmable
Dimming RF
Dimming Sine Wave Reduction
Dimming Touch and Dim
Dimming Zigbee
Dimming with push-button
No dim function
Reflector
Light distributor
Light sharing
Beam angle
Light outlet
Energy efficiency class
Energy efficiency class of the built-in lamp
Energy efficiency class of the provided exchangeable built-in lamp
Total harmonic distortion
Rated life time L70/B50 at 25 °C
h
Rated life time L80/B10 at 25 °C
h
Lumen maintenance at median useful life of 35,000 h at 25 °C ambient (tq)
%
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
Lumen maintenance at median useful life of 100,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
%
Constant light output (CLO)
Degree of protection (IP)
Degree of protection (NEMA)
Impact strength
Protection class
Rated ambient temperature according to IEC62722-2-1
°C
Suitable for lamp power
W
Max. system power
W
Colour of light
Colour temperature
K
Colour rendering index CRI
Luminous flux
lm
Rated luminous flux according to IEC 62722-2-1
lm
Luminous intensity
cd
Power factor
Flickering value Pst LM
Colour temperature adjustable
Luminous flux adjustable
Beam angle adjustable
Stroboscope effect value SVM
Width
mm
Height/depth
mm
Length
mm
Outer diameter
mm
Built-in width
mm
Built-in height/depth
mm
Built-in length
mm
Built-in diameter
mm
Type of wiring
Number of poles
Conductor cross section
mm?
Connectable conductor cross section
mm?
Connection type
Luminaire with limited surface temperature, sign "D"
Max. number of luminaires per miniature circuit breaker B16
Max. number of luminaires per miniature circuit breaker C16
Emergency power supply integrated
Filament test according to IEC 60695-2-11
Luminaire efficacy
lm/W
Photobiological safety according to EN 62471
Suitable for workplace according to EN 12464-1
Covering of the luminaire with thermally insulating material possible
IFTTT support available
Colour consistency (McAdam ellipse)
Unified Glare Ratio (UGR)
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
Previews
3D
Dimensão
2D
Baixar modelos em CAD