??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000150 - Batten luminaire
Bill of material
MC000150_1(15_60_40_200_10_1_55_45_20_0_0_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_-_-_-_0_-_0_-_0_0_0_-_-_0_-_-_0_0_0_0_0_0)
ETIM class
EC000109
ETIM modeling class
MC000150
ETIM class version
1
ETIM class synonyms
Batten luminaire ;
Diameter lamp (D)
mm
Enter value for EF008310
Diameter lamp (D)
mm
cm
inch
ft
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Length lamp holder (L1)
mm
Enter value for EF010909
Length lamp holder (L1)
mm
cm
inch
ft
Suitable for number of lamps (n)
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
Width lamp holder (wf)
mm
Enter value for EF010908
Width lamp holder (wf)
mm
cm
inch
ft
Lamp type
With light source
Lamp holder
Material
Colour housing
Voltage type
Nominal voltage
V
LED nominal current at constant current
mA
Type of control gear
With control gear
Exchangeable control gear
Dimming 0-10 V
Dimming 1-10 V
Dimming DALI
Dimming DMX
Dimming DSI
Dimming potentiometer (integrated)
Dimming GPRS
Dimming LineSwitch
Dimming manufacturer's proprietary system
Dimming mains voltage modulation
Dimming phase cut-off
Dimming phase cut-on
Dimming programmable
Dimming RF
Dimming Sine Wave Reduction
Dimming Touch and Dim
Dimming Zigbee
Dimming with push-button
No dim function
Light distributor
Energy efficiency class of the built-in lamp
Energy efficiency class of the provided exchangeable built-in lamp
Highest energy efficiency class of the exchangeable lamp
Lowest energy efficiency class of the exchangeable lamp
Rated life time L70/B50 at 25 °C
h
Rated life time L80/B10 at 25 °C
h
Lumen maintenance at median useful life of 50,000 h at 25 °C ambient (tq)
%
Failure rate at median useful life of 50,000 h at 25 °C ambient (tq)
%
Constant light output (CLO)
Degree of protection (IP)
Degree of protection (NEMA)
Protection class
Luminaire with limited surface temperature, sign "D"
Covering of the luminaire with thermally insulating material possible
Suitable for emergency lighting
Emergency power supply integrated
Filament test according to IEC 60695-2-11
With switch
With movement sensor
Suitable for lamp power
W
Max. system power
W
Rated luminous flux according to IEC 62722-2-1
lm
Colour of light
Colour temperature
K
Colour rendering index CRI
Power factor
Colour temperature adjustable
Luminous flux adjustable
Beam angle adjustable
Height/depth
mm
Diameter
mm
Type of wiring
Number of poles
Conductor cross section
mm2
Connection type
Electrical connection with connector system
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Previews
3D
Dimension
2D
Download CAD models