??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000143 - Switch (basic element, flush mounted)
Bill of material
MC000143_2(70_80_80_50_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_-_-_-_-_-_-_0_-_0_0_0_0_0_0_-_0_-_0_0_0_0_0_0_0_0_0_-_0_0_0_0_-)
ETIM class
EC001588, EC001590
ETIM modeling class
MC000143
ETIM class version
2
ETIM class synonyms
Electronic switch ; Electronic switch flush mounted ; Switch (basic element, flush mounted) ; Switch (flush mounted) ;
Assembly arrangement
Basic element
Mounting method
Flush mounted (plaster)
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
Device height (FH)
mm
Enter value for EF008809
Device height (FH)
mm
cm
inch
ft
Device width (FW)
mm
Enter value for EF008808
Device width (FW)
mm
cm
inch
ft
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
Model
Type of load
Substation input
Light value memory
Applicable with button
Applicable with movement sensor
Applicable with presence indicator
Applicable with time switch/timer
Applicable with transmission button
Applicable with infrared button
Material
Material quality
Surface protection
Surface finishing
Colour
RAL-number (similar)
Transparent
Nominal voltage
V
Frequency
Hz
Rated current
A
Switch capacity
W
Switch capacity HVAC
W
Number of channels
Type of fastening
Min. depth of built-in installation box
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Wiring system
Method of operation
Number of modules (module system)
Push button switch
Number of rockers
With mounting plate
Halogen free
Anti-bacterial treatment
Label space/information surface
Illumination
Function lighting
Type of lighting
Suitable for degree of protection (IP)
Impact strength
Switching current for fluorescent lamps
AX
Feedback-signal contact
Connection type
Heating switch
Washing machine switch
Device depth
mm
Previews
3D
Dimension
2D
Download CAD models