??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000137 - Surface mounted housing for flush mounted switching device
Bill of material
MC000137_1(1_60_85_85_0_-_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_-_-_-)
ETIM class
EC000080
ETIM modeling class
MC000137
ETIM class version
1
ETIM class synonyms
Surface mounted housing for flush mounted switching device ;
Assembly arrangement
Surface mounted housing
Number of units
Outer height (H)
mm
Enter value for EF010857
Outer height (H)
mm
cm
inch
ft
Outer length (L)
mm
Enter value for EF024679
Outer length (L)
mm
cm
inch
ft
Outer width (W)
mm
Enter value for EF024680
Outer width (W)
mm
cm
inch
ft
Suitable for modular domestic switching devices
Number of modules (module system)
Mounting direction
Shape
Material
Material quality
Halogen free
Surface protection
Surface finishing
Colour
RAL-number (similar)
Transparent
With cover frame
Cross-trunking mounting
With duct entry
With cable entry
With screw gland entry
Shock resistant
Degree of protection (IP)
Device width
mm
Device height
mm
Device depth
mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)