??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000135 - Push button (with rocker)
Bill of material
MC000135_1(EV006345_EV000383_70_80_80_50_10_-_-_-_-_0_-_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_-_-_0_0_0_0)
ETIM class
EC000029
ETIM modeling class
MC000135
ETIM class version
1
ETIM class synonyms
Push button ; Push button (with rocker) ; Push button rocker ;
Model
Single push button
Method of operation
Rocker
Assembly arrangement
Mounting method
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
Device height (FH)
mm
Enter value for EF008809
Device height (FH)
mm
cm
inch
ft
Device width (FW)
mm
Enter value for EF008808
Device width (FW)
mm
cm
inch
ft
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Number of revolving contacts
Contactless type
Number of rockers
Number of modules (module system)
Number of poles
Nominal voltage
V
Rated current
A
With lighting
With light source
With signal lamp
Feedback-signal contact
Connection type
Type of fastening
Material
Material quality
Halogen free
Anti-bacterial treatment
Surface protection
Surface finishing
Colour
RAL-number (similar)
Transparent
Label space/information surface
Imprint
Suitable for degree of protection (IP)
Impact strength
Device depth
mm
Min. depth of built-in installation box
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Previews
3D
Dimension
2D
Download CAD models