??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000112 - Cover for flat bend wall duct
Bill of material
MC000112_1(20_120_120_2_80_0_0_0_0_0_0_0_-_0_0_0)
ETIM class
EC000877
ETIM modeling class
MC000112
ETIM class version
1
ETIM class synonyms
Cover for flat bend wall duct ;
Height (Ho)
mm
Enter value for EF000040
Height (Ho)
mm
cm
inch
ft
Connection length (L1)
mm
Enter value for EF022519P1
Connection length (L1)
mm
cm
inch
ft
Connection length (L2)
mm
Enter value for EF022519P2
Connection length (L2)
mm
cm
inch
ft
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
Width (Wo)
mm
Enter value for EF000008
Width (Wo)
mm
cm
inch
ft
Mounting method
Model
Material
Material quality
Halogen free
Surface protection
Colour
RAL-number
With protective foil
Degree of protection (IP)
Impact strength
Previews
3D
Dimensão
2D
Baixar modelos em CAD