您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
Nederlands
English
MC000108 1(EV020066 EV003650 300 100 500 25 60 5 25 25 500 150 150 150 190 200 5 0 0 0 0 0 0 0 0 0 0 0 0 0 -)
#ETIM Deutschland
EG000004 - Cable carrying systems
Powered by
CAD模型選擇
{etim_de/eg000004/mc000108.prj},{NB=MC000108_1(EV020066_EV003650_300_100_500_25_60_5_25_25_500_150_150_150_190_200_5_0_0_0_0_0_0_0_0_0_0_0_0_0_-)},{ETIMCLASS=EC001535},{ETIMMC=MC000108},{ETIMCV=1},{ETIMSY=Vertical outside riser for cable ladder ;},{EF020423=EV020066},{EF001058=EV003650},{EF008185=300},{EF010861=100},{EF000040=500},{EF010059=25},{EF004818=60},{EF010862=5},{EF020279P1=25},{EF020279P2=25},{EF001438=500},{EF010860P1=150},{EF010860P2=150},{EF004793=150},{EF010004=190},{EF004817=200},{EF010863=5},{EF005210=0},{EF007666=0},{EF001122=0},{EF001060=0},{EF001218=0},{EF001076=0},{EF000010=0},{EF006397=0},{EF007806=0},{EF002169=0},{EF001257=0},{EF000139=0},{EF000007=0},{EF000116=-},{ETIMV=7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000108 - Vertical outside riser for cable ladder
Bill of material
MC000108_1(EV020066_EV003650_300_100_500_25_60_5_25_25_500_150_150_150_190_200_5_0_0_0_0_0_0_0_0_0_0_0_0_0_-)
ETIM class
EC001535
ETIM modeling class
MC000108
ETIM class version
1
ETIM class synonyms
Vertical outside riser for cable ladder ;
Bend model
Segmented bend
Smooth bend
Segmented bend
Smooth bend
Deflection (angle) (a)
90°
45°
90°
45°
Rung centre spacing (Dsp)
mm
Enter value for EF008185
Rung centre spacing (Dsp)
mm
cm
inch
ft
確定
First rung distance centre (Dsp1)
mm
Enter value for EF010861
First rung distance centre (Dsp1)
mm
cm
inch
ft
確定
Height (H2)
mm
Enter value for EF000040
Height (H2)
mm
cm
inch
ft
確定
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
確定
Cable ladder height (Ho)
mm
Enter value for EF004818
Cable ladder height (Ho)
mm
cm
inch
ft
確定
Height rung (Hsp)
mm
Enter value for EF010862
Height rung (Hsp)
mm
cm
inch
ft
確定
Insert length (IL1)
mm
Enter value for EF020279P1
Insert length (IL1)
mm
cm
inch
ft
確定
Insert length (IL2)
mm
Enter value for EF020279P2
Insert length (IL2)
mm
cm
inch
ft
確定
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
確定
Length straight (Lr1)
mm
Enter value for EF010860P1
Length straight (Lr1)
mm
cm
inch
ft
確定
Length straight (Lr2)
mm
Enter value for EF010860P2
Length straight (Lr2)
mm
cm
inch
ft
確定
Inner radius (R)
mm
Enter value for EF004793
Inner radius (R)
mm
cm
inch
ft
確定
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
確定
Cable ladder width (Wo)
mm
Enter value for EF004817
Cable ladder width (Wo)
mm
cm
inch
ft
確定
Rung width (Wsp)
mm
Enter value for EF010863
Rung width (Wsp)
mm
cm
inch
ft
確定
Change of direction
-
Horizontal
Rising/descending
Vertically rising
Vertically descending
-
Horizontal
Rising/descending
Vertically rising
Vertically descending
Type of side joist
-
Profile (open)
Tube shape (closed)
Flat profile
-
Profile (open)
Tube shape (closed)
Flat profile
Side wall perforation
No
Yes
No
Yes
Type of rung
-
Perforated profile
Imperforated profile
Tube shape (closed)
Flat profile
-
Perforated profile
Imperforated profile
Tube shape (closed)
Flat profile
Angle
-
22.5°
30°
45°
60°
90°
Adjustable
Other
-
22.5°
30°
45°
60°
90°
Adjustable
Other
Hinging
No
Yes
No
Yes
Model
-
Integrated connector
Included connector
Without connector
-
Integrated connector
Included connector
Without connector
Wide span model
No
Yes
No
Yes
Suitable for circuit integrity
No
Yes
No
Yes
Material
-
Aluminium
Plastic
Stainless steel
Steel
Other
-
Aluminium
Plastic
Stainless steel
Steel
Other
Material quality
-
GRP (Glass fibre reinforced plastic)
Polyvinyl chloride (PVC)
Stainless steel 304 (1.4301)
Stainless steel 316 (1.4401)
Stainless steel 316 Ti (1.4571)
Other
-
GRP (Glass fibre reinforced plastic)
Polyvinyl chloride (PVC)
Stainless steel 304 (1.4301)
Stainless steel 316 (1.4401)
Stainless steel 316 Ti (1.4571)
Other
Surface protection
-
Untreated
Red-leaded
Galvanic/electrolytic zinc plated
Galvanic/electrolytic zinc plated and coated
Galvanic/electrolytic zinc plated zinc-nickel
Continuously galvanized
Continuously galvanized and coated
Continuously galvanized zinc-aluminium
Hot-dip galvanized
Hot-dip galvanized and coated
Anodised
Pickled and passivated
Other
-
Untreated
Red-leaded
Galvanic/electrolytic zinc plated
Galvanic/electrolytic zinc plated and coated
Galvanic/electrolytic zinc plated zinc-nickel
Continuously galvanized
Continuously galvanized and coated
Continuously galvanized zinc-aluminium
Hot-dip galvanized
Hot-dip galvanized and coated
Anodised
Pickled and passivated
Other
Colour
-
Aluminium
Anthracite
Blue
Grey
Red
Stainless steel
White
Yellow
Zinc
Other
-
Aluminium
Anthracite
Blue
Grey
Red
Stainless steel
White
Yellow
Zinc
Other
RAL-number
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型