??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000104 - Tee for wall duct (base unit, for 1 inner lying cover)
Bill of material
MC000104_2(50_60_300_300_300_2_25_25_25_80_80_80_25_25_25_130_130_130_0_0_0_0_0_0_0_-_0_0_0_0_0_0_-)
ETIM class
EC001939
ETIM modeling class
MC000104
ETIM class version
2
ETIM class synonyms
Tee for wall duct (base unit, for 1 inner lying cover) ;
Model
Base unit
Number of covers
1
Mounting method cover
Inner lying
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
Depth (Ho)
mm
Enter value for EF000049
Depth (Ho)
mm
cm
inch
ft
Length (L1)
mm
Enter value for EF001438P1
Length (L1)
mm
cm
inch
ft
Length (L2)
mm
Enter value for EF001438P2
Length (L2)
mm
cm
inch
ft
Length (L3)
mm
Enter value for EF001438P3
Length (L3)
mm
cm
inch
ft
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
Distance to cover (W1)
mm
Enter value for EF010864P1
Distance to cover (W1)
mm
cm
inch
ft
Distance to cover (W2)
mm
Enter value for EF010864P2
Distance to cover (W2)
mm
cm
inch
ft
Distance to cover (W3)
mm
Enter value for EF010864P3
Distance to cover (W3)
mm
cm
inch
ft
Cover width 1 (Wd1)
mm
Enter value for EF005147
Cover width 1 (Wd1)
mm
cm
inch
ft
Cover width 2 (Wd2)
mm
Enter value for EF005148
Cover width 2 (Wd2)
mm
cm
inch
ft
Cover width 3 (Wd3)
mm
Enter value for EF005149
Cover width 3 (Wd3)
mm
cm
inch
ft
Width opening (Wi1)
mm
Enter value for EF004565P1
Width opening (Wi1)
mm
cm
inch
ft
Width opening (Wi2)
mm
Enter value for EF004565P2
Width opening (Wi2)
mm
cm
inch
ft
Width opening (Wi3)
mm
Enter value for EF004565P3
Width opening (Wi3)
mm
cm
inch
ft
Width (Wo1)
mm
Enter value for EF000008P1
Width (Wo1)
mm
cm
inch
ft
Width branch (Wo2)
mm
Enter value for EF001063
Width branch (Wo2)
mm
cm
inch
ft
Width (Wo3)
mm
Enter value for EF000008P3
Width (Wo3)
mm
cm
inch
ft
Symmetric
Material
Material quality
Halogen free
Anti-bacterial treatment
Surface protection
Colour
RAL-number
With protective foil
With duct connector
Mounting perforation in bottom
With cable fixing clip
Degree of protection (IP)
Impact strength
Operating temperature
°C
Previews
3D
Dimension
2D
Download CAD models