目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MC-04SC BRASS NBR
NITTO KOHKI
Cupla
For Low Pressure Air (One-way shut-off)
Micro CUPLA with Tube Fitting, Body Material Brass
With Tube Fitter / Straight
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_air/micro_cupla_tube_brass/tube_fitter_straight/sc_type_socket.prj},{NB=CCB11152-10_MC-04SC_BRASS_NBR_c},{ASSYNO=CB11152},{MODEL=MC-04SC},{S=4 mm OD},{MT=BRASS},{M=9.0},{L=(31.5)},{L1=31.5},{D=9.5},{C=(11.8)},{C1=11.8},{T=8.0},{SM=NBR},{CP=MC-04PC},{SECTION=C},{FIG=1},{REV=0},{DXF=4.7},{MNO=MC-04SC BRASS NBR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SC Type - Socket
Bill of material
MC-04SC BRASS NBR
Order number
MC-04SC BRASS NBR
MC-04SC BRASS NBR
Assy No.
CB11152
CB11152
Application (Tube)
4 mm OD
4 mm OD
Material
BRASS
Mass
9.0
9.0
g
L
(31.5)
(31.5)
mm
ΦD
9.5
mm
C
(11.8)
(11.8)
mm
ΦT
8.0
8.0
mm
Seal material
NBR
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型