??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-PHL Type - Plug
Bill of material
MC-04PHL SUS NBR
Order number
MC-04PHL SUS NBR
Assy No.
CB21059
Application (Tube)
4 mm ID
Material
SUS
Mass
9 g
L
(23.3) mm
C
9.2 mm
A
8 mm
B
(18.3) mm
E
18 mm
ΦT
4.8 mm
ΦBp
2.5 mm
Seal material
NBR
Previews
3D
Dimenze
2D
Stáhnout CAD model