??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 3 - Gland Plate Multigates IP65-series
Bill of material
100235 MC 3
Art.No.
Description
Cutout
FL21 (C-opening)
IP Protection
IP65
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
Properties
Properties
RoHS
N. of cable lead-throughs
7
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable installation range 2 (Ø)
2 x 24 - 54 mm
Cable installation range 3 (Ø)
1 x 30 - 60 mm
Cable installation range 1 (Ø)
4 x 8 - 12 (IP54) mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5 mm
Width
214 mm
Length
82 mm
Height
40 mm
Depth 1
19 mm
Depth 2
27 mm
Packaging unit weight
kg
Packing
Packaging Unit
Delivery Unit
Delivery time
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models